SLVS227F August 1999 – December 2020
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VDD | Supply voltage | TA = 0°C to +85°C | 0.75 | 3.3 | V |
TA = –40°C to +85°C | 0.85 | 3.3 | |||
VDD | Manual reset voltage | 0.0 | VDD +0.3 | V | |
VWD1 | Watchdog input voltage | 0 | VDD +0.3 | V | |
VIH | High-level input voltage | 0.7×VDD | V | ||
VIL | Low-level input voltage | 0.3×VDD | V | ||
Δ t/ΔV | Input transition rise and fall rate at WDI | 1 | μs/V | ||
TA | Operating free-air temperature range | 40 | +85 | °C |