4 Revision
History
Changes from Revision * (July 2018) to Revision A (June 2021)
- Removed "±15% Accurate Watchdog Timeout and Watchdog Reset Delays
Over Temperature"Go
- Updated the numbering format for tables, figures, and
cross-references throughout the documentGo
- Added "Functional Safety-capable" bulletGo
- Updated the Applications section with web linksGo
- Removed "15% timing accuracy (–40°C to +125°C),"Go
- Added "The TPS3431-Q1 features wettable flanks for easy optical
inspection."Go
- Updated ESD RatingsGo
- Updated ICWD min and max specGo
- Updated VCWD min and max specGo
- Added a footnote to for
tINIT
Go
- Updated tWDU min and max boundry values from 0.85 and
1.15 to 0.905 and 1.095 respectivelyGo
- Updated tWDU min and max values for all
capacitorsGo
- Updated the equations 3 and 4 with
tWD min and max boundry values from
0.85 and 1.15 to 0.905 and 1.095
respectivelyGo