When VDD is greater than VDD(min), the RESET signal is determined by the voltage on the SENSE pin and the logic state of MR.
MR high: When the voltage on
VDD is greater than 1.7V for a time of the selected
tD, the RESET signal corresponds to the voltage
on SENSE relative to VIT.
MR low: in this mode, RESET is held low regardless of the value of the SENSE pin.