SNVSCE0B May 2023 – January 2024 TPS3808E
PRODUCTION DATA
A typical application of the TPS3808E used with a 3.3V processor is shown in Figure 9-1. The open-drain RESET output is typically connected to the RESET input of a microprocessor. A pullup resistor must be used to hold this line high when RESET is not asserted. The RESET output is undefined for voltage below 0.8V, but this characteristic is normally not a problem because most microprocessors do not function below this voltage.