SBVS303B March 2017 – February 2018 TPS3890-Q1
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VDD | Power-supply voltage | 1.5 | 5.5 | V | |
VSENSE | SENSE voltage | 0 | 5.5 | V | |
VRESET | RESET pin voltage | 0 | 5.5 | V | |
IRESET | RESET pin current | –5 | 5 | mA | |
CIN | Input capacitor, VDD pin | 0 | 0.1 | µF | |
CCT | Reset timeout capacitor, CT pin | 0 | 26 | µF | |
RPU | Pullup resistor, RESET pin | 1 | 1000 | kΩ | |
TJ | Junction temperature (free-air temperature) | –40 | 25 | 125 | ℃ |