SLVSCV8D December 2015 – December 2019 TPS4H160-Q1
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage | t < 400 ms | 48 | V | |
Reverse polarity voltage(3) | –36 | V | ||
Current on GND pin | t < 2 minutes | –100 | 250 | mA |
Voltage on INx, DIAG_EN, SEL, SEH, and THER pins | –0.3 | 7 | V | |
Current on INx, DIAG_EN, SEL, SEH, and THER pins | –10 | — | mA | |
Voltage on STx or FAULT pins | –0.3 | 7 | V | |
Current on STx or FAULT pins | –30 | 10 | mA | |
Voltage on CS pin | –2.7 | 7 | V | |
Current on CS pin | — | 30 | mA | |
Voltage on CL pin | –0.3 | 7 | V | |
Current on CL pin | — | 6 | mA | |
Inductive load switch-off energy dissipation, single pulse, single channel(4) | — | 40 | mJ | |
Operating junction temperature | –40 | 150 | °C | |
Storage temperature, Tstg | –65 | 150 | °C |