The following data is tested with
VIN = 24V, VOUT = 5V, TA = 25°C, unless otherwise
specified.
Figure 7-2 TPS542021EVM Efficiency
Figure 7-4 TPS542021EVM Load Regulation
Figure 7-6 TPS542021EVM
Output Voltage Ripple, IOUT = 0.1A
Figure 7-8 TPS542021EVM
Output Voltage Ripple, IOUT = 0A
Figure 7-10 TPS542021EVM
Load Transient Response, 0.2A to 1.8A Load Step
Figure 7-12 TPS542021EVM
Start-Up Relative to VIN
Figure 7-3 TPS542021EVM Line Regulation,
IOUT = 2A
Figure 7-5 TPS542021EVM
Output Voltage Ripple, IOUT = 2A
Figure 7-7 TPS542021EVM
Output Voltage Ripple, IOUT = 0.01A
Figure 7-9 TPS542021EVM
Load Transient Response, 0A to 2A Load Step
Figure 7-11 TPS542021EVM
Load Transient Response, 1A to 2A Load Step
Figure 7-13 TPS542021EVM
Shutdown Relative to VIN