Over the recommended operating junction temperature range of –40°C to +150°C, unless otherwise
noted(1) | MIN | MAX | UNIT |
|---|
| Input voltage range, VI | VIN | –0.3 | 32 | V |
| EN | –0.3 | 7 | V |
| FB | –0.3 | 7 | V |
| Output voltage range, VO | BOOT-SW | –0.3 | 7 | V |
| SW | –0.3 | 32 | V |
| SW (20ns transient) | –5 | 32 | V |
| Operating junction temperature(2),
TJ | –40 | 150 | °C |
| Storage temperature range, Tstg | –65 | 150 | °C |
(1) Operation outside the Absolute Maximum Ratings may cause permanent device
damage. AAbsolute Maximum Ratings do not imply functional operation of the device
at these or any other conditions beyond those listed under Recommended Operating
Conditions. If used outside the Recommended Operating Conditions but within the
Absolute Maximum Ratings, the device may not be fully functional, and this may
affect device reliability, functionality, performance, and shorten the device
lifetime.
(2) Operating at junction temperatures greater than
150°C, although possible, degrades the lifetime of the device.