SLVS632K January 2006 – January 2024 TPS5430 , TPS5431
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The design equations given in the example circuit can be used to generate circuits using the TPS543x. These designs are based on certain assumptions and will tend to always select output capacitors within a limited range of ESR values. If a different capacitor type is desired, it can be possible to fit one to the internal compensation of the TPS543x. Equation 15 gives the nominal frequency response of the internal voltage-mode type III compensation network:
where
Using this information along with the desired output voltage, feed forward gain and output filter characteristics, the closed loop transfer function can be derived.