SLVSHZ5 November 2026 TPS544628
ADVANCE INFORMATION
TON_RISE is shown in Figure 7-19 and described in Table 7-27.
Return to the Summary Table.
Write Transaction: Write Word
Read Transaction: Read Word
Data Format: LINEAR11
NVM Back-up: EEPROM
Updates: On-the-fly The TON_RISE command sets the time, in milliseconds, from when the output starts to rise until the voltage has entered the regulation band, which effectively sets the slew rate of the reference DAC during the soft-start period. The soft-start time varies from the TON_RISE selection when VOUT_COMMAND is used for boot up. See section Start-Up and Shutdown for more details.
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| EXPONENT | RESERVED | ||||||
| R-1Fh | R-0h | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | TON_RISE | ||||||
| R-0h | R/W-Xh | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15-11 | EXPONENT | R | 1Fh | Linear format twos complement exponent. The exponent is not programmable, with a result of 0.5ms LSB. |
| 10-4 | RESERVED | R | 0h | Reserved |
| 3-0 | TON_RISE | R/W | X | This bit selects the TON_RISE time. On reset the value will be determined by NVM.
|