SLVSHZ5 November 2026 TPS544628
ADVANCE INFORMATION
OPERATION is shown in Figure 7-1 and described in Table 7-4.
Return to the Summary Table.
Write Transaction: Write Byte
Read Transaction: Read Byte
Data Format: Unsigned Binary (1 byte)
NVM Back-up: No
Updates: On-the-fly The OPERATION command is used to turn the device output on or off, in conjunction with the input from the EN pin, according to the configuration of the ON_OFF_CONFIG command. It is also used to set the output voltage to the upper or lower MARGIN levels, and select soft-stop when turned off through OPERATION.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| ON | OFF | MARGIN | RESERVED | ||||
| R/W-0h | R/W-0h | R/W-0h | R-0h | ||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | ON | R/W | 0h | Turn the device output on or off when the ON_OFF_CONFIG command is configured with its CMD bit high. There can be several other requirements that must be satisfied before the power conversion can begin. The input voltages must be above their UVLO thresholds and, if the CPR bit in ON_OFF_CONFIG is high, the enable pin must be high.
|
| 6 | OFF | R/W | 0h | Sets the turn-off behavior when commanding the device output off via OPERATION[7] (the ON bit transitions from 1 to 0) and when the ON_OFF_CONFIG command is configured with its CMD bit high. If the ON bit is 1, then the OFF bit is ignored.
|
| 5-2 | MARGIN | R/W | 0h | Sets the margin state, independent of the OPERATION[7] bit value. Values other than those listed below are invalid/unsupported data. If margin is off, the output voltage source is VOUT_COMMAND and OV/UV faults behave normally as programmed in their respective fault response registers.
|
| 1-0 | RESERVED | R | 0h | Reserved |