SLUSF26 March 2023 TPS546D24S
PRODUCTION DATA
| CMD Address | EFh |
| Write Transaction: | Write Byte |
| Read Transaction: | Read Byte |
| Format: | Unsigned Binary (1 bytes) |
| Phased: | No |
| NVM Backup: | EEPROM or Pin Detect |
| Updates: | on-the-fly |
The DEVICE_ADDRESS command can be used to program or read-back the device address of digital communication. Note, when a device address is updated, the TPS546D24S starts responding to the new address immediately.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| R | RW | RW | RW | RW | RW | RW | RW |
| 0 | ADDR_PMBUS | ||||||
| LEGEND: R/W = Read/Write; R = Read only |
| Bit | Field | Access | Reset | Description |
|---|---|---|---|---|
| 7 | Not supported | R | 0b | Not supported. Set to b'0. |
| 6:0 | ADDR_ PMBUS | RW | NVM/ Pinstrap | PMBus device address |
There are a number of device address values which are reserved in the SMBus specification. The following reserved addresses are invalid and can not be programmed: