(1) Electrostatic discharge (ESD) to measure device
sensitivity and immunity to damage caused by assembly line electrostatic discharges in to
the device.
(3) Level listed above is the passing level per ANSI,
ESDA, and JEDEC JS-001. JEDEC document JEP155 states that 500-V HBM allows safe
manufacturing with a standard ESD control process.
(3) Level listed above is the passing level per
EIA-JEDEC JESD22-C101. JEDEC document JEP157 states that 250-V CDM allows safe
manufacturing with a standard ESD control process.