SLVSA02B September 2009 – January 2019 TPS60151
PRODUCTION DATA.
The TPS60151 has skip mode operation as shown in Figure 7. The TPS60151 enters skip mode if the output voltage reaches 5 V + 0.1 V and the load current is below 8 mA (typical). In skip mode, the TPS60151 disables the oscillator and decreases the pre-bias current of the output stage to reduce the power consumption. Once the output voltage dips below threshold voltage, 5 V + 0.1 V, the TPS60151 begins switching to increase output voltage until the output reaches 5 V + 0.1 V. When the output voltage dips below 5 V, the TPS60151 returns to normal pulse width modulation (PWM) mode; thereby re-enabling the oscillator and increasing the pre-bias current of the output stage to supply output current.
The skip threshold voltage and current depend on input voltage and output current conditions.