SLVS413K October 2002 – July 2022 TPS61040 , TPS61041
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
To achieve high efficiency a Schottky diode should be used. The current rating of the diode should meet the peak current rating of the converter as it is calculated in Peak Current Control. Use the maximum value for ILIM for this calculation. See Table 8-4 and the typical applications for the selection of the Schottky diode.
| DEVICE | REVERSE VOLTAGE | COMPONENT SUPPLIER(1) | COMMENTS |
|---|---|---|---|
| TPS6104x | 30 V | ON Semiconductor MBR0530 | |
| 20 V | ON Semiconductor MBR0520 | ||
| 20 V | ON Semiconductor MBRM120L | High efficiency | |
| 30 V | Toshiba CRS02 |