SLVSFM8 March 2021 TPS62810M , TPS62811M , TPS62812M , TPS62813M
PRODUCTION DATA
All plots have been taken with a nominal switching frequency of 2.25 MHz when set to PWM mode, unless otherwise noted. The BOM is according to Table 8-1.

| VOUT = 3.3 V | PFM | TA = 25°C |

| VOUT = 1.8 V | PFM | TA = 25°C |

| VOUT = 1.2 V | PFM | TA = 25°C |

| VOUT = 1.0 V | PFM | TA = 25°C |

| VOUT = 0.6 V | PFM | TA = 25°C |

| VOUT = 3.3 V | PFM | TA = 25°C |

| VOUT = 1.8 V | PFM | TA = 25°C |

| VOUT = 1.2 V | PFM | TA = 25°C |

| VOUT = 1.0 V | PFM | TA = 25°C |

| VOUT = 0.6 V | PFM | TA = 25°C |

| VOUT = 3.3 V | PFM | TA = 25°C |
| VIN = 5.0 V | IOUT = 0.4 A to 3.6 A to 0.4 A | |

| VOUT = 1.8 V | PFM | TA = 25°C |
| VIN = 5.0 V | IOUT = 0.4 A to 3.6 A to 0.4 A | |

| VOUT = 1.2 V | PFM | TA = 25°C |
| VIN = 5.0 V | IOUT = 0.4 A to 3.6 A to 0.4 A | |

| VOUT = 1.0 V | PFM | TA = 25°C |
| VIN = 5.0 V | IOUT = 0.4 A to 3.6 A to 0.4 A | |

| VOUT = 0.6 V | PFM | TA = 25°C |
| VIN = 3.3 V | IOUT = 0.4 A to 3.6 A to 0.4 A | |

| VOUT = 3.3 V | PFM | TA = 25°C |
| IOUT = 0.5 A | VIN = 4.5 V to 5.5 V to 4.5 V | |

| VOUT = 1.8 V | PFM | TA = 25°C |
| IOUT = 0.5 A | VIN = 4.5 V to 5.5 V to 4.5 V | |

| VOUT = 1.2 V | PFM | TA = 25°C |
| IOUT = 0.5 A | VIN = 4.5 V to 5.5 V to 4.5 V | |

| VOUT = 1.0 V | PFM | TA = 25°C |
| IOUT = 0.5 A | VIN = 4.5 V to 5.5 V to 4.5 V | |

| VOUT = 0.6 V | PFM | TA = 25°C |
| IOUT = 0.5 A | VIN = 3.0 V to 3.6 V to 3.0 V | |

| VOUT = 3.3 V | PFM | TA = 25°C |
| IOUT = 0.5 A | VIN = 5.0 V | BW = 20 MHz |

| VOUT = 1.8 V | PFM | TA = 25°C |
| IOUT = 0.5 A | VIN = 5.0 V | BW = 20 MHz |

| VOUT = 1.2 V | PFM | TA = 25°C |
| IOUT = 0.5 A | VIN = 5.0 V | BW = 20 MHz |

| VOUT = 1.0 V | PFM | TA = 25°C |
| IOUT = 0.5 A | VIN = 5.0 V | BW = 20 MHz |

| VOUT = 0.6 V | PFM | TA = 25°C |
| IOUT = 0.5 A | VIN = 3.3 V | BW = 20 MHz |

| VOUT = 3.3 V | PWM | TA = 25°C |
| IOUT = 4 A | VIN = 5 V | CSS = 4.7 nF |

| VOUT = 1.2 V | PWM | TA = 25°C |
| IOUT = 4 A | VIN = 5 V | CSS = 4.7 nF |

| VOUT = 0.6 V | PWM | TA = 25°C | ||
| IOUT = 4 A | VIN = 3.3 V | CSS = 4.7 nF |

| VOUT = 3.3 V | PWM | TA = 25°C |

| VOUT = 1.8 V | PWM | TA = 25°C |

| VOUT = 1.2 V | PWM | TA = 25°C |

| VOUT = 1.0 V | PWM | TA = 25°C |

| VOUT = 0.6 V | PWM | TA = 25°C |

| VOUT = 3.3 V | PWM | TA = 25°C |

| VOUT = 1.8 V | PWM | TA = 25°C |

| VOUT = 1.2 V | PWM | TA = 25°C |

| VOUT = 1.0 V | PWM | TA = 25°C |

| VOUT = 0.6 V | PWM | TA = 25°C |

| VOUT = 3.3 V | PWM | TA = 25°C |
| VIN = 5.0 V | IOUT = 0.4 A to 3.6 A to 0.4 A | |

| VOUT = 1.8 V | PWM | TA = 25°C |
| VIN = 5.0 V | IOUT = 0.4 A to 3.6 A to 0.4 A | |

| VOUT = 1.2 V | PWM | TA = 25°C |
| VIN = 5.0 V | IOUT = 0.4 A to 3.6 A to 0.4 A | |

| VOUT = 1.0 V | PWM | TA = 25°C |
| VIN = 5.0 V | IOUT = 0.4 A to 3.6 A to 0.4 A | |

| VOUT = 0.6 V | PWM | TA = 25°C |
| VIN = 3.3 V | IOUT = 0.4 A to 3.6 A to 0.4 A | |

| VOUT = 3.3 V | PWM | TA = 25°C |
| IOUT = 4 A | VIN = 4.5 V to 5.5 V to 4.5 V | |

| VOUT = 1.8 V | PWM | TA = 25°C |
| IOUT = 4 A | VIN = 4.5 V to 5.5 V to 4.5 V | |

| VOUT = 1.2 V | PWM | TA = 25°C |
| IOUT = 4 A | VIN = 4.5 V to 5.5 V to 4.5 V | |

| VOUT = 1.0 V | PWM | TA = 25°C |
| IOUT = 4 A | VIN = 4.5 V to 5.5 V to 4.5 V | |

| VOUT = 0.6 V | PWM | TA = 25°C |
| IOUT = 4 A | VIN = 3.0 V to 3.6 V to 3.0 V | |

| VOUT = 3.3 V | PWM | TA = 25°C |
| IOUT = 4 A | VIN = 5.0 V | BW = 20 MHz |

| VOUT = 1.8 V | PWM | TA = 25°C |
| IOUT = 4 A | VIN = 5.0 V | BW = 20 MHz |

| VOUT = 1.2 V | PWM | TA = 25°C |
| IOUT = 4 A | VIN = 5.0 V | BW = 20 MHz |

| VOUT = 1.0 V | PWM | TA = 25°C |
| IOUT = 4 A | VIN = 5.0 V | BW = 20 MHz |

| VOUT = 0.6 V | PWM | TA = 25°C |
| IOUT = 4 A | VIN = 3.3 V | BW = 20 MHz |

| VOUT = 1.8 V | PWM | TA = 25°C |
| IOUT = 4 A | VIN = 5 V | CSS = 4.7 nF |

| VOUT = 1.0 V | PWM | TA = 25°C |
| IOUT = 4 A | VIN = 5 V | CSS = 4.7 nF |