SLVSEF9E March 2018 – December 2020 TPS62824A , TPS62825 , TPS62825A , TPS62826 , TPS62826A , TPS62827 , TPS62827A
PRODUCTION DATA
For this design example, use the parameters listed in Table 9-1 as the input parameters.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Input voltage, TPS62826x | 2.4 V to 5.5 V |
Input voltage, TPS62827x | 2.5 V to 5.5 V |
Output voltage | 1.8 V |
Output ripple voltage | <20 mV |
Maximum output current, TPS62826x | 3 A |
Maximum output current, TPS62827x | 4 A |
Table 9-2 lists the components used for the example.
REFERENCE | DESCRIPTION | MANUFACTURER |
---|---|---|
C1 | 4.7 µF, Ceramic capacitor, 6.3 V, X7R, size 0603, JMK107BB7475MA | Taiyo Yuden |
C2, TPS62824x/5x/6x/7A | 2 x 10 µF, Ceramic capacitor, 10 V, X7R, size 0603, GRM188Z71A106MA73D | Murata |
C2, TPS62827 | 3 x 10 µF, Ceramic capacitor, 10 V, X7R, size 0603, GRM188Z71A106MA73D | Murata |
C3 | 120 pF, Ceramic capacitor, 50 V, size 0402 | Std |
L1 | 0.47 µH, Power Inductor, XFL4015-471MEB | Coilcraft |
R1 | Depending on the output voltage, 1%, size 0402 | Std |
R2 | 100 kΩ, Chip resistor, 1/16 W, 1%, size 0402 | Std |
R3 | 100 kΩ, Chip resistor, 1/16 W, 1%, size 0402 | Std |