SLVSFU8B January 2022 – September 2023 TPS62843
PRODMIX
Refer to the PDF data sheet for device specific package drawings
The purpose of the output discharge function is to ensure a defined down-ramp of the output voltage when the device is disabled and to keep the output voltage close to 0 V.
The internal discharge resistor is connected to the VOS pin. The discharge function is enabled as soon as the device is disabled. The minimum supply voltage required to keep the discharge function active is VIN > VTH_UVLO-.