SLUSDN8 March 2021 TPS62865 , TPS62867
PRODUCTION DATA
For this design example, use the parameters listed in Table 9-1 as the input parameters.
| DESIGN PARAMETER | EXAMPLE VALUE |
|---|---|
| Input voltage | 2.4 V to 5.5 V |
| Output voltage | 0.9 V |
| Maximum output current | 6 A |
Table 9-2 lists the components used for the example.
| REFERENCE | DESCRIPTION | MANUFACTURER(1) |
|---|---|---|
| C1, C2 | 10 μF, ceramic capacitor, 10 V, X7R, size 0603,GRM188Z71A106KA73 | Murata |
| C3, C4 | 22 µF, ceramic capacitor, 6.3 V, X7R, size 0805, GRM21BZ70J226ME44 | Murata |
| L1 | 0.22 µH, power inductor, XAL4020-221ME (12 A, 5.81 mΩ) | Coilcraft |
| R1 | Depending on the output voltage, chip resistor, 1/16 W, 1%, size 0402 | Std |
| R2 | 100 kΩ, chip resistor, 1/16 W, 1%, size 0402 | Std |
| R3 | 100 kΩ, chip resistor, 1/16 W, 1%, size 0402 | Std |