SLUSEA4D June 2021 – August 2022 TPS62932 , TPS62933 , TPS62933F , TPS62933O , TPS62933P
PRODUCTION DATA
Table 10-1 shows the design parameters for this application.
| Parameter | Conditions | MIN | TYP | MAX | Unit | |
|---|---|---|---|---|---|---|
| VIN | Input voltage | 5.5 | 24 | 30 | V | |
| VOUT | Output voltage | 5 | V | |||
| IOUT | Output current rating | 3 | A | |||
| ΔVOUT | Transient response | Load step from 0.5 A→2.5 A→0.5 A, 0.8-A/μS slew rate | ±5% × VOUT | V | ||
| VIN(ripple) | Input ripple voltage | 400 | mV | |||
| VOUT(ripple) | Output ripple voltage | 30 | mV | |||
| FSW | Switching frequency | RT = floating | 500 | kHz | ||
| tSS | Soft-start time | CSS = 33 nF | 5 | mS | ||
| VSTART | Start input voltage (Rising VIN) | 8 | V | |||
| VSTOP | Stop input voltage (Falling VIN) | 7 | V | |||
| TA | Ambient temperature | 25 | °C | |||