The design guideline provides a component
selection to operate the device within Table 10-1.
Table 10-1 shows the list of components for the application characteristic curves.
Table 10-1 Matrix of Output Capacitor and Inductor Combinations for the TPS63805
NOMINAL INDUCTOR VALUE [µH](1) |
NOMINAL OUTPUT CAPACITOR VALUE
[µF](2) |
10 |
22 |
47 |
66 |
100 |
0.47 |
- |
+ (3) |
+ |
+ |
+ |
(1) Inductor tolerance and current derating is anticipated. The effective inductance can vary by 20% and –30%.
(2) Capacitance tolerance and DC bias voltage derating is anticipated. The effective capacitance can vary by 20% and –50%.
(3) TPS63805 typical application. Other check marks indicate possible filter combinations.
Table 10-2 Matrix of Output Capacitor and Inductor Combinations for TPS63806NOMINAL INDUCTOR VALUE [µH](1) | NOMINAL OUTPUT CAPACITOR VALUE [µF](2) |
---|
10 | 22 | 47 | 66 | 100 |
---|
0.47 | - | - | +(1) | + | + |
(1) TPS63806 typical application.
Other check marks indicate possible filter combinations.