SLVSDS9D July 2018 – January 2021 TPS63805 , TPS63806
PRODUCTION DATA
The device's output voltage is adjusted by applying an external resistive divider between VO, the FB-pin, and GND. This allows you to program the output voltage in the recommended range. The divider must provide a low-side resistor of less than 100 kΩ. The high-side resistor is chosen accordingly.