SLVS774C June   2007  – January 2016 TPS650240 , TPS650241 , TPS650242 , TPS650243 , TPS650244 , TPS650245

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Description (continued)
  6. Pin Configuration and Functions
  7. Specifications
    1. 7.1  Absolute Maximum Ratings
    2. 7.2  ESD Ratings
    3. 7.3  Recommended Operating Conditions
    4. 7.4  Thermal Information
    5. 7.5  Electrical Characteristics: Control Signals and Supply Pins
    6. 7.6  Electrical Characteristics: VDCDC1 Step-Down Converter
    7. 7.7  Electrical Characteristics: VDCDC2 Step-Down Converter
    8. 7.8  Electrical Characteristics: VDCDC3 Step-Down Converter
    9. 7.9  Electrical Characteristics: General
    10. 7.10 Typical Characteristics
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Step-Down Converters, VDCDC1, VDCDC2 and VDCDC3
    4. 8.4 Device Functional Modes
      1. 8.4.1 Power Save Mode Operation
      2. 8.4.2 Soft-Start
      3. 8.4.3 100% Duty Cycle Low-Dropout Operation
      4. 8.4.4 Low-Dropout Voltage Regulators
      5. 8.4.5 Undervoltage Lockout
      6. 8.4.6 Power-Up Sequencing
      7. 8.4.7 PWRFAIL
  9. Application and Implementation
    1. 9.1 Application Information
      1. 9.1.1 Output Voltage Selection
      2. 9.1.2 Voltage Change on VDCDC3
      3. 9.1.3 Vdd_alive Output
      4. 9.1.4 LDO1 and LDO2
      5. 9.1.5 VCC Filter
    2. 9.2 Typical Applications
      1. 9.2.1 Typical Configuration for the Samsung Processor S3C6400-533MHz
        1. 9.2.1.1 Design Requirements
        2. 9.2.1.2 Detailed Design Procedure
          1. 9.2.1.2.1 Inductor Selection for the DC-DC Converters
          2. 9.2.1.2.2 Output Capacitor Selection
          3. 9.2.1.2.3 Input Capacitor Selection
        3. 9.2.1.3 Application Curves
      2. 9.2.2 Typical Configuration for the Titan 2 Processor
        1. 9.2.2.1 Design Requirements
        2. 9.2.2.2 Detailed Design Procedure
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Related Links
    2. 12.2 Community Resources
    3. 12.3 Trademarks
    4. 12.4 Electrostatic Discharge Caution
    5. 12.5 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

5 Description (continued)

The TPS65024x also integrates two general-purpose 200-mA LDO voltage regulators, which are enabled with an external input pin. Each LDO operates with an input voltage range between 1.5 V and 6.5 V, allowing them to be supplied from one of the step-down converters or directly from the battery. The output voltage of the LDOs can be set with an external resistor divider for maximum flexibility. Additionally there is a 30-mA LDO typically used to provide power in a processor-based system to a voltage rail that is always on. TPS65024x provide voltage scaling on DCDC3 using the DEFDCDC3 pin. This pin either needs to be connected to a logic HIGH or logic LOW level to set the output voltage of DCDC3. The TPS65024x comes in a small 5-mm × 5-mm, 32-pin VQFN package (RHB).