SLVSHA5A May   2024  – December 2024 TPS650362-Q1 , TPS650365-Q1

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Device and Documentation Support
    1. 4.1 Device Support
      1. 4.1.1 Third-Party Products Disclaimer
    2. 4.2 Receiving Notification of Documentation Updates
    3. 4.3 Support Resources
    4. 4.4 Trademarks
    5. 4.5 Electrostatic Discharge Caution
    6. 4.6 Glossary
  6. 5Revision History
  7. 6Mechanical, Packaging, and Orderable Information
    1. 6.1 Package Option Addendum
    2. 6.2 Tape and Reel Information
    3.     17

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • RAY|24
Thermal pad, mechanical data (Package|Pins)

Features

  • Qualified for automotive applications
  • AEC-Q100 qualified with following results:
    • Device operates from 4V to 35V input supply
    • Device temperature grade 1: -40°C to +125°C
  • Functional Safety -compliant
    • Developed for functional safety applications
    • Documentation available to aid ISO26262 and IEC61508 system design
    • Systematic integrity up to ASIL-D
    • Systematic integrity up to SIL-3
    • Hardware integrity up to ASIL-B
    • Hardware integrity up to SIL-2
    • Under/overvoltage monitors with Built-In Self-Test
    • Watchdog (trigger or Q&A), Error Signal Monitor
    • Temperature warning and thermal shutdown
  • Wide-VIN step-down converter BUCK1
    • VIN range from 4V to 35V
    • VOUT range from 3V to 5.5V
    • Output current up to 2000mA
    • 2.2MHz switching frequency
  • Two Low-VIN step-down converters BUCK2, BUCK3:
    • VIN range from 3.0V to 5.5V
    • VOUT range from 0.6V to 3.4V
    • Output current up to 2700mA peak
    • 2.2MHz or 4.4MHz switching frequency
  • One low dropout (LDO) regulator:
    • VIN range from 3.0V to 5.5V
    • VOUT range from 1.8V to 3.4V
    • Up to 300mA output current
    • Low noise and high PSRR
  • 3.5mm × 3.5mm 24-pin VQFN with wettable flanks