SLVS950I July 2009 – May 2018 TPS65070 , TPS65072 , TPS65073 , TPS650731 , TPS650732
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
DEFDCDC3_HIGH | B7 | B6 | B5 | B4 | B3 | B2 | B1 | BO |
---|---|---|---|---|---|---|---|---|
Bit name and function | DCDC3 extadj | DCDC3[5] | DCDC3[4] | DCDC3[3] | DCDC3[2] | DCDC3[1] | DCDC3[0] | |
Default -70 | 0 | 0 | 0 | 1 | 0 | 0 | 1 | 1 |
Default for -72 | 0 | 0 | 0 | 1 | 1 | 0 | 1 | 1 |
Default for –73, –731, –732 | 0 | 0 | 0 | 1 | 1 | 0 | 0 | 1 |
Default value loaded by: | UVLO | UVLO | UVLO | UVLO | UVLO | UVLO | UVLO | |
Read/write | R/W | R | R/W | R/W | R/W | R/W | R/W | R/W |
The output voltage for DCDC3 is switched between the value defined in DEFDCDC3_LOW and DEFDCDC3_HIGH depending on the status of the DEFDCDC3 pin. IF DEFDCDC3 is LOW the value in DEFDCDC3_LOW is selected, if DEFDCDC3 = HIGH, the value in DEFDCDC3_HIGH is selected. Per default the converter is internally fixed but can be programmed to an externally adjustable version by EEPROM similar to DCDC2.
OUTPUT VOLTAGE [V] | B5 | B4 | B3 | B2 | B1 | B0 |
---|---|---|---|---|---|---|
0.725 | 0 | 0 | 0 | 0 | 0 | 0 |
0.750 | 0 | 0 | 0 | 0 | 0 | 1 |
0.775 | 0 | 0 | 0 | 0 | 1 | 0 |
0.800 | 0 | 0 | 0 | 0 | 1 | 1 |
0.825 | 0 | 0 | 0 | 1 | 0 | 0 |
0.850 | 0 | 0 | 0 | 1 | 0 | 1 |
0.875 | 0 | 0 | 0 | 1 | 1 | 0 |
0.900 | 0 | 0 | 0 | 1 | 1 | 1 |
0.925 | 0 | 0 | 1 | 0 | 0 | 0 |
0.950 | 0 | 0 | 1 | 0 | 0 | 1 |
0.975 | 0 | 0 | 1 | 0 | 1 | 0 |
1.000 | 0 | 0 | 1 | 0 | 1 | 1 |
1.025 | 0 | 0 | 1 | 1 | 0 | 0 |
1.050 | 0 | 0 | 1 | 1 | 0 | 1 |
1.075 | 0 | 0 | 1 | 1 | 1 | 0 |
1.100 | 0 | 0 | 1 | 1 | 1 | 1 |
1.125 | 0 | 1 | 0 | 0 | 0 | 0 |
1.150 | 0 | 1 | 0 | 0 | 0 | 1 |
1.175 | 0 | 1 | 0 | 0 | 1 | 0 |
1.200 | 0 | 1 | 0 | 0 | 1 | 1 |
1.225 | 0 | 1 | 0 | 1 | 0 | 0 |
1.250 | 0 | 1 | 0 | 1 | 0 | 1 |
1.275 | 0 | 1 | 0 | 1 | 1 | 0 |
1.300 | 0 | 1 | 0 | 1 | 1 | 1 |
1.325 | 0 | 1 | 1 | 0 | 0 | 0 |
1.350 | 0 | 1 | 1 | 0 | 0 | 1 |
1.375 | 0 | 1 | 1 | 0 | 1 | 0 |
1.400 | 0 | 1 | 1 | 0 | 1 | 1 |
1.425 | 0 | 1 | 1 | 1 | 0 | 0 |
1.450 | 0 | 1 | 1 | 1 | 0 | 1 |
1.475 | 0 | 1 | 1 | 1 | 1 | 0 |
1.500 | 0 | 1 | 1 | 1 | 1 | 1 |
1.550 | 1 | 0 | 0 | 0 | 0 | 0 |
1.600 | 1 | 0 | 0 | 0 | 0 | 1 |
1.650 | 1 | 0 | 0 | 0 | 1 | 0 |
1.700 | 1 | 0 | 0 | 0 | 1 | 1 |
1.750 | 1 | 0 | 0 | 1 | 0 | 0 |
1.800 | 1 | 0 | 0 | 1 | 0 | 1 |
1.850 | 1 | 0 | 0 | 1 | 1 | 0 |
1.900 | 1 | 0 | 0 | 1 | 1 | 1 |
1.950 | 1 | 0 | 1 | 0 | 0 | 0 |
2.000 | 1 | 0 | 1 | 0 | 0 | 1 |
2.050 | 1 | 0 | 1 | 0 | 1 | 0 |
2.100 | 1 | 0 | 1 | 0 | 1 | 1 |
2.150 | 1 | 0 | 1 | 1 | 0 | 0 |
2.200 | 1 | 0 | 1 | 1 | 0 | 1 |
2.250 | 1 | 0 | 1 | 1 | 1 | 0 |
2.300 | 1 | 0 | 1 | 1 | 1 | 1 |
2.350 | 1 | 1 | 0 | 0 | 0 | 0 |
2.400 | 1 | 1 | 0 | 0 | 0 | 1 |
2.450 | 1 | 1 | 0 | 0 | 1 | 0 |
2.500 | 1 | 1 | 0 | 0 | 1 | 1 |
2.550 | 1 | 1 | 0 | 1 | 0 | 0 |
2.600 | 1 | 1 | 0 | 1 | 0 | 1 |
2.650 | 1 | 1 | 0 | 1 | 1 | 0 |
2.700 | 1 | 1 | 0 | 1 | 1 | 1 |
2.750 | 1 | 1 | 1 | 0 | 0 | 0 |
2.800 | 1 | 1 | 1 | 0 | 0 | 1 |
2.850 | 1 | 1 | 1 | 0 | 1 | 0 |
2.900 | 1 | 1 | 1 | 0 | 1 | 1 |
3.000 | 1 | 1 | 1 | 1 | 0 | 0 |
3.100 | 1 | 1 | 1 | 1 | 0 | 1 |
3.200 | 1 | 1 | 1 | 1 | 1 | 0 |
3.300 | 1 | 1 | 1 | 1 | 1 | 1 |