SWCS134A October 2017 – February 2025 TPS6508700
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The TPS6508700 device integrates three general-purpose LDOs. LDOA1 is powered from a 5-V supply through the DRV5V_2_A1 pin and it can be factory configured as an always-on rail as long as a valid power supply is available at the VSYS pin. For LDOA1 output voltage options, see Table 6-4. LDOA2 and LDOA3 share a power input pin (PVINLDOA2_A3). The output regulation voltages are set by writing to the LDOAx_VID[3:0] bits (registers 0x9A, 0x9B, and 0xAE). For LDOA2 and LDOA3 output voltage options, See Table 6-5.
| VID Bits | VOUT | VID Bits | VOUT | VID Bits | VOUT | VID Bits | VOUT |
|---|---|---|---|---|---|---|---|
| 0000b | 1.35 | 0100b | 1.8 | 1000b | 2.3 | 1100b | 2.85 |
| 0001b | 1.5 | 0101b | 1.9 | 1001b | 2.4 | 1101b | 3.0 |
| 0010b | 1.6 | 0110b | 2.0 | 1010b | 2.5 | 1110b | 3.3 |
| 0011b | 1.7 | 0111b | 2.1 | 1011b | 2.6 | 1111b | Not Used |
| VID Bits | VOUT | VID Bits | VOUT | VID Bits | VOUT | VID Bits | VOUT |
|---|---|---|---|---|---|---|---|
| 0000b | 0.70 | 0100b | 0.90 | 1000b | 1.10 | 1100b | 1.30 |
| 0001b | 0.75 | 0101b | 0.95 | 1001b | 1.15 | 1101b | 1.35 |
| 0010b | 0.80 | 0110b | 1.00 | 1010b | 1.20 | 1110b | 1.40 |
| 0011b | 0.85 | 0111b | 1.05 | 1011b | 1.25 | 1111b | 1.50 |