SWCS134A October 2017 – February 2025 TPS6508700
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
When the power supply at the VSYS pin is less than VSYS_UVLO_5V (5.4-V nominal) + VSYS_UVLO_5V_HYS (0.2-V nominal), the device is in off mode, where all output rails are disabled. If the supply voltage is greater than VSYS_UVLO_3V (3.6-V nominal) + VSYS_UVLO_3V_HYS (0.15-V nominal) while the supply voltage is still less than VSYS_UVLO_5V + VSYS_UVLO_5V_HYS, then the internal band-gap reference (VREF pin) along with LDO3P3 are enabled and regulated at target values.