SWCS134A October 2017 – February 2025 TPS6508700
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
For BUCK1, the voltage can be set using external feedback resistor. For all other bucks, the voltage is set by the default OTP settings and no resistor divider is required. For BUCK1, The internal voltage reference is set to 0.4 V.The output voltage is set with a resistor divider from the output node to the FB pin. TI recommends using a 1% tolerance or better to get accurate number. Use Equation 3 to calculate the value of R2.
To set the output voltage to 5 V, use a value of 294 kΩ for R1 and 25.5 kΩ for R2.
Figure 7-4 Controller Diagram With External Feedback Resistor