SLVS493E March 2004 – April 2022 TPS65130 , TPS65131
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| FREQUENCY | ||||||
| fS | Oscillator frequency | 1250 | 1380 | 1500 | kHz | |
| DUTY CYCLE | ||||||
| DMAXP | Maximum duty cycle boost converter | 87.5% | ||||
| DMAXN | Maximum duty cycle inverting converter | 87.5% | ||||
| DMINP | Minimum duty cycle boost converter | 12.5% | ||||
| DMINN | Minimum duty cycle inverting converter | 12.5% | ||||