SLDS206E November 2014 – February 2021 TPS65218
PRODUCTION DATA
In ACTIVE state, the nWAKEUP pin is pulled low for five 32-kHz clock cycles (approximately 150 µs) whenever a falling edge on the PB input is detected. This allows the host processor to wakeup from DEEP SLEEP mode of operation. It is recommended to pull-up the nWAKEUP pin to DCDC6 output through a 1-MΩ resistor .