SLVSGY1A december 2022 – july 2023 TPS65220
PRODUCTION DATA
POS | PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
Electrical Characteristics | |||||||
7.1.1 | VIN_LDO | Input Voltage (LDO-mode)(1) | LDO-mode, maximum VSYS | 1.5 | 5.5 | V | |
7.1.2 | VIN_LDO_BYP | Input Voltage (bypass-mode)(1) (5) | Bypass-mode, maximum VSYS | 1.5 | 3.4 | V | |
7.1.3 | VIN_LDO_LSW | Input Voltage (LSW-mode)(1) | LSW-mode, maximum VSYS | 1.5 | 5.5 | V | |
7.1.4 | VOUT_LDO | LDO Output Voltage configurable Range | LDO mode, with 50-mV steps, VIN - VOUT > 300 mV | 0.6 | 3.4 | V | |
7.1.5 | VOUT_LDO_BYP | LDO Output Voltage configurable Range in bypass-mode | Bypass mode, configurable VOUT range with 50-mV steps | 1.5 | 3.4 | V | |
7.1.6 | VOUT_STEP | Output Voltage Steps | LDO mode, 0.6V ≤ VOUT ≤ 3.4V | 50 | mV | ||
7.1.7 | VDROPOUT | Dropout Voltage | VINmin ≤ VIN ≤ VIN, IOUT = 400 mA | 150 | 300 | mV | |
7.1.8 | VOUT_ACCURACY_H | Total DC Output Voltage accuracy, including Voltage References, DC load and line regulations, process and temperature variations | LDO-mode, VIN - VOUT > 300 mV, VOUT ≥ 1V | –1.1% | 1.1% | ||
7.1.9 | VOUT_ACCURACY_L | Total DC Output Voltage accuracy, including Voltage References, DC load and line regulations, process and temperature variations | LDO-mode, VIN - VOUT > 300 mV, VOUT < 1V | –11 | 11 | mV | |
7.1.10 | RBYPASS_H | Bypass Resistance, high output voltage | 2.5 V ≤ VIN ≤ 3.6 V, VIN ≤ VSYS, IOUT = 400 mA, bypass-mode | 200 | mΩ | ||
7.1.11 | RBYPASS_L | Bypass Resistance, low output voltage | 1.5 V ≤ VIN ≤ 2.5 V, VIN ≤ VSYS, IOUT = 400 mA, bypass-mode | 250 | mΩ | ||
7.1.12 | RLSW_H | LSW Resistance, high output voltage | 2.5 V ≤ VIN ≤ 5.5 V, VIN ≤ VSYS, IOUT = 400 mA, LSW-mode | 200 | mΩ | ||
7.1.13 | RLSW_L | LSW Resistance, low output voltage | 1.5 V ≤ VIN ≤ 2.5 V, VIN ≤ VSYS, IOUT = 400 mA, LSW-mode | 250 | mΩ | ||
7.2.1 | VLOAD_TRANSIENT | Transient Load Regulation, ΔVOUT | IOUT = 20% to 80% to 20% of IOUT_MAX, tr = tf = 1 µs | –35 | 35 | mV | |
7.2.2 | VLINE_TRANSIENT | Transient Line Regulation | VIN step = 600 mVPP, tR = tF = 10 µs, LDO not in dropout condition, LDO-mode | –25 | 25 | mV | |
7.2.3 | NOISERMS | RMS Noise | 100 Hz < f ≤ 100 kHz, VIN = 3.3 V, VOUT = 1.8 V, IOUT = 300 mA | 600 | μVRMS | ||
7.2.4 | VRIPPLE | Voltage Ripple | 5 | mVPP | |||
7.3.1 | IOUT_MAX | Output Current | VPVIN_LDOxmin ≤ VIN ≤ VPVIN_LDOxmax, Applies to LDO-, bypass- and LSW-mode |
400 | mA | ||
7.3.2 | ICURRENT_LIMIT | Short Circuit Current Limit | VIN = 3.6V, VOUT = 0V | 600 | 980 | 1600 | mA |
7.3.3 | IIN_RUSH_LDO | LDO Inrush Current | LDO-mode, with maximum 20-µF load connected to VLDOx, , IOUT = 0 mA or 400mA | 1500 | mA | ||
7.3.4 | IIN_RUSH_LDO_BYP | LDO Inrush Current in bypass-mode | Bypass-mode, with maximum 50-µF load connected to VLDOx | 1500 | mA | ||
7.3.5 | IIN_RUSH_LDO_LSW | LDO Inrush Current in LSW-mode | LSW-mode, with maximum 50-µF load connected to VLDOx | 1500 | mA | ||
7.3.6 | RDISCHARGE | Pulldown Discharge Resistance at LDO Output | Active only when converter is disabled. Applies to LDO-, bypass- and LSW-mode | 100 | 200 | 300 | Ω |
7.3.7a | IQ_ACTIVE_LDO | Quiescent Current in ACTIVE state at 25°C, LDO-mode |
LDO-mode, IOUT = 0 mA, TJ = 25°C |
50 | 62 | µA | |
7.3.7b | IQ_ACTIVE_LDO | Quiescent Current in ACTIVE state -40°C to 125°C, LDO-mode |
LDO-mode, IOUT = 0 mA, TJ = -40°C to 125°C |
50 | 65 | µA | |
7.3.7b | IQ_ACTIVE_LDO | Quiescent Current in ACTIVE state -40°C to 150°C, LDO-mode |
LDO-mode, IOUT = 0 mA, TJ = -40°C to 150°C |
50 | 66 | µA | |
7.3.8a | IQ_ACTIVE_LDO_BYP | Quiescent Current in ACTIVE state at 25°C, bypass-mode |
bypass-mode, IOUT = 0 mA, TJ = 25°C |
43 | 48 | µA | |
7.3.8b | IQ_ACTIVE_LDO_BYP | Quiescent Current in ACTIVE state -40°C to 125°C, bypass-mode |
bypass-mode, IOUT = 0 mA, TJ = -40°C to 125°C |
43 | 50 | µA | |
7.3.8b | IQ_ACTIVE_LDO_BYP | Quiescent Current in ACTIVE state -40°C to 150°C, bypass-mode |
bypass-mode, IOUT = 0 mA, TJ = -40°C to 150°C |
43 | 50 | µA | |
7.3.9a | IQ_ACTIVE_LDO_LSW | Quiescent Current in ACTIVE state at 25°C, LSW-mode |
LSW-mode, IOUT = 0 mA, TJ = 25°C |
46 | 53 | µA | |
7.3.9b | IQ_ACTIVE_LDO_LSW | Quiescent Current in ACTIVE state -40°C to 125°C, LSW-mode |
LSW-mode, IOUT = 0 mA, TJ = -40°C to 125°C |
46 | 53 | µA | |
7.3.9b | IQ_ACTIVE_LDO_LSW | Quiescent Current in ACTIVE state -40°C to 150°C, LSW-mode |
LSW-mode, IOUT = 0 mA, TJ = -40°C to 150°C |
46 | 54 | µA | |
7.4.1 | CIN | Input Filtering Capacitance (2) | Connected from PVIN_LDOx to GND Applies to LDO-, bypass- and LSW-mode |
1.6 | 2.2 | µF | |
7.4.2 | COUT | Output Filtering Capacitance(3) | Connected from VLDOx to GND, LDO-mode | 1.6 | 2.2 | 4 | µF |
7.4.3 | COUT_TOTAL | Total Capacitance at Output (Local + POL), LDO-mode(4) | 1 MHz < f < 10 MHz | 20 | µF | ||
7.4.4 | COUT_TOTAL_BYP | Total Capacitance at Output (Local + POL), bypass-mode(4) | 1 MHz < f < 10 MHz | 50 | µF | ||
7.4.5 | COUT_TOTAL_LSW | Total Capacitance at Output (Local + POL), LSW-mode(4) | 1 MHz < f < 10 MHz | 50 | µF | ||
7.4.6 | CESR | Filtering capacitor ESR max | 1 MHz < f < 10 MHz | 10 | 20 | mΩ | |
Timing Requirements | |||||||
7.5.1 | tRAMP | Ramp Time LDO in LDO- and bypass-mode | Measured from enable to 98% of target value, LDO-mode or bypass-mode, measured when enabled individually, assuming no residual voltage | 950 | µs | ||
7.5.2 | tRAMP_SLEW | Ramp up Slew Rate in LDO- and bypass-mode | VOUT from 0.3 V to 90% of VOUT | 12 | mV/µs | ||
7.5.3 | tRAMP_LSW | Ramp Time LSW-mode | Measured from enable to target value, LSW-mode, assuming no residual voltage | 1250 | µs | ||
7.5.4 | tRAMP_SLEW | Ramp up Slew Rate in LSW-mode | VOUT from 0.3 V to 90% of VOUT | 12 | mV/µs | ||
7.5.5 | tTRANS_1P8_3P3 | Transition Time 1.8V - 3.3V | VIN = 4.0V, IOUT = 300mA | 2 | ms | ||
7.5.6 | tTRANS_3P3_1P8 | Transition Time 3.3V - 1.8V | VIN = 4.0V, IOUT = 300mA | 2 | ms |