SLVSCL3E June 2014 – May 2019 TPS65283 , TPS65283-1
PRODUCTION DATA.
To improve efficiency at light loads, consider using larger value resistors. If the values are too high, the regulator is more sensitive to noise. Table 4 shows the recommended resistor values. Ensure the R2 ≤ 10 kΩ.
| OUTPUT VOLTAGE
(V) |
R1
(kΩ) |
R2
(kΩ) |
|---|---|---|
| 1 | 6.8 | 10 |
| 1.2 | 10 | 10 |
| 1.5 | 15 | 10 |
| 1.8 | 20 | 10 |
| 2.5 | 31.6 | 10 |
| 3.3 | 45.3 | 10 |
| 3.3 | 22.6 | 4.99 |
| 5 | 73.2 | 10 |
| 5 | 36.5 | 4.99 |