SLVSFQ1A October   2023  – October 2024 TPS653860-Q1 , TPS653861-Q1

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Device and Documentation Support
    1. 4.1 Documentation Support
      1. 4.1.1 Related Documentation
      2. 4.1.2 Related Links
    2. 4.2 Receiving Notification of Documentation Updates
    3. 4.3 Support Resources
    4. 4.4 Trademarks
    5. 4.5 Electrostatic Discharge Caution
    6. 4.6 Glossary
  6. 5Revision History
  7. 6Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Features

  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature
    • Device temperature grade 0: –40°C to +150°C ambient operating temperature
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C4B
  • Functional Safety-Compliant (targets, confirmed on device release)
    • Developed for functional safety applications
    • Documentation available to aid ISO 26262 system design up to ASIL D
    • Systematic capability and hardware integrity up to ASIL D
  • Input voltage range
    • 5 to 36V for initial power up
    • 3.5 to 36V full functionality after initial power up, limited operation to 2.3V
  • Output Supply Rails
    • Synchronous buck-boost preregulator with configurable spread-spectrum, 4.3V, 5 V, 6V or 6.8V and low IQ mode with the following options:
      • 2.8A in buck mode (option 0 variant)
      • 1.5A in buck mode (option 1 variant)
    • Four LDOs: 1.0V to 1.8V in 50mV steps, 2.5 V, 3.0V, 3.3V, 5V, bypass or voltage monitor mode. Each LDO with independent configurable current limit.
      • LDO1 and LDO2: Low IQ, up to 600mA
      • LDO3 and LDO4: low noise, low IQ, 1% accuracy, up to 225mA
    • Two protected LDOs for sensor or peripheral supplies, PLDO1 and PLDO2
      • Configurable for tracking mode or fixed output/VMON mode configurable for 1.0V to 1.8V in 50mV steps, 2.5V, 3.0V, 3.3V or 5V up to 200mA
      • Short-to-chassis (–2V) and supply (+36V) protection
  • Power sequence control:
    • Configurable power-up and down sequences (NVM default including output voltages)
    • Output rails, external voltage monitor and external enable signals can be included
  • Monitoring, protection and diagnostics
    • Undervoltage and overvoltage monitoring on all regulator outputs, battery voltage, and internal supplies
    • Two external voltage monitors (pins)
    • All regulator outputs protected with independent current limit
    • All regulators protected with independent overtemperature prewarning and shutdown
    • Watchdog: configurable for open and close window or question-answer
    • Error signal monitor (ESM) for monitoring MCU error output (PWM and level modes)
    • SAFE state for device and system protection
    • Clock monitor for internal oscillators
    • Analog and logic built-in self-test (BIST)
    • CRC on non-volatile memory (NVM), device configuration registers, and SPI communication
    • Diagnostic output pin: multiplexes analog and digital signals to MCU ADC and input
  • Compare module: 2 channels configurable as general purpose comparators or up to 4 channels of voltage monitoring
  • Timer (low IQ) for wake-up and measurement, 64µs to 203.6 days
  • SPI for configuration, status and error reporting
  • Reset output (NRST), two configurable safing outputs (SAFE_OUTx) for system safe state on detected faults interrupt output (NINT), and power good output (PGOOD)
  • Two configurable wake-up pins (WAKEx)
  • 48-Pin HTSSOP PowerPAD™ IC package