SLVSDB5B July 2018 – August 2021 TPS65988
PRODUCTION DATA
Most Type-C dongles (video and data) draw less than 900 mA and supplying 1.5 A on each Type-C port is sufficient for a notebook that supports USB and DisplayPort. The table below shows the PDO for each port.
| PDO | PDO TYPE | VOLTAGE | CURRENT |
|---|---|---|---|
| PDO1 | Fixed | 5 V | 1.5 A |