SLVSDB5B July 2018 – August 2021 TPS65988
PRODUCTION DATA
The TPS65988 features three I2C interfaces. The I2C1 interface is configurable to operate as a master or slave. The I2C2 interface may only operate as a slave. The I2C3 interface may only operate as a master. The I2C I/O driver is shown in Figure 8-20. This I/O consists of an open-drain output and in input comparator with de-glitching. The I2C input thresholds are set by LDO_1V8 by default.
Figure 8-20 I2C Buffer