SGLS346A June 2006 – August 2025 TPS73201-EP , TPS73215-EP , TPS73216-EP , TPS73218-EP , TPS73225-EP , TPS73230-EP , TPS73233-EP , TPS73250-EP
PRODUCTION DATA

| PIN | DESCRIPTION | |||
|---|---|---|---|---|
| NAME | SOT23 (DBV) PIN NO. |
SOT223 (DCQ) PIN NO. |
3×3 SON (DRB) PIN NO. |
|
| IN | 1 | 1 | 8 | Unregulated input supply |
| GND | 2 | 3 | 4, Pad | Ground |
| EN | 3 | 5 | 5 | Driving the enable pin (EN) high turns on the regulator. Driving this pin low puts the regulator into shutdown mode. See the Shutdown section under Applications Information for more details. EN can be connected to IN if not used. |
| NR | 4 | 4 | 3 | Fixed voltage versions only—connecting an external capacitor to this pin bypasses noise generated by the internal bandgap, reducing output noise to very low levels. |
| FB | 4 | 4 | 3 | Adjustable voltage version only—this is the input to the control loop error amplifier, and is used to set the output voltage of the device. |
| OUT | 5 | 2 | 1 | Output of the regulator. There are no output capacitor requirements for stability. |