SBVS087M June 2008 – June 2018 TPS735
PRODUCTION DATA.
Although an input capacitor is not required for stability, connecting a 0.1-μF to 1-μF low-equivalent series-resistance (ESR) capacitor across the input supply near the regulator is good analog design practice. This capacitor counteracts reactive input sources and improves transient response and ripple rejection. A higher-value capacitor may be required if large, fast, rise-time load transients are expected, or if the device is located several inches from the power source. If source impedance is not sufficiently low, a 0.1-μF input capacitor may be required to ensure stability.
TheTPS735 device is designed to be stable with standard ceramic output capacitors of values
2 μF or larger. X5R- and X7R-type capacitors are best because these capacitors feature minimal variation in value and ESR over temperature. Maximum ESR of the output capacitor is < 1 Ω and, therefore, the output capacitor type must be ceramic or conductive polymer electrolytic.