SGLS326D April 2006 – August 2025 TPS73601-EP , TPS73615-EP , TPS73618-EP , TPS73625-EP , TPS73630-EP , TPS73632-EP , TPS73633-EP
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
|---|---|---|---|---|---|---|---|---|
| VIN | Input voltage range(1)(4) | 1.7 | 5.5 | V | ||||
| VFB | Internal reference (TPS73601) | TJ = 25°C | 1.198 | 1.2 | 1.21 | V | ||
| VOUT | Output voltage range (TPS73601) | VFB | 5.5 – VDO | V | ||||
| Accuracy(1) | Nominal | TJ = 25°C | –0.5% | 0.5% | ||||
| Over VIN, IOUT, and T |
VOUT + 0.5 V ≤ VIN ≤ 5.5 V, 10 mA ≤ IOUT ≤ 400 mA |
–1% | ±0.5% | 1% | ||||
| ΔVOUT%/ΔVIN | Line regulation(1) | VO(nom) + 0.5 V ≤ VIN ≤ 5.5 V | 0.01 | %/V | ||||
| ΔVOUT%/ΔIOUT | Load regulation | 1 mA ≤ IOUT ≤ 400 mA | 0.002 | %/mA | ||||
| 10 mA ≤ IOUT ≤ 400 mA | 0.0005 | |||||||
| VDO | Dropout voltage(2) (VIN = VOUT(nom) – 0.1 V) |
IOUT = 400 mA | 75 | 200 | mV | |||
| ZO(DO) | Output impedance in dropout | 1.7 V ≤ VIN ≤ VOUT + VDO | 0.25 | Ω | ||||
| ICL | Output current limit | VOUT = 0.9 × VOUT(nom) | 400 | 650 | 800 | mA | ||
| ISC | Short-circuit current | VOUT = 0 V | 450 | mA | ||||
| IREV | Reverse leakage current(3) (–IIN) | VEN ≤ 0.5 V, 0 V ≤ VIN ≤ VOUT | 0.1 | 15 | μA | |||
| IGND | Ground-pin current | IOUT = 10 mA (IQ) | 400 | 550 | μA | |||
| IOUT = 400 mA | 800 | 1000 | ||||||
| ISHDN | Shutdown current (IGND) | VEN ≤ 0.5 V, VOUT ≤ VIN ≤ 5.5 V | 0.02 | 1 | μA | |||
| IFB | FB pin current (TPS73601) | 0.1 | 0.45 | μA | ||||
| PSRR | Power-supply rejection ratio (ripple rejection) | f = 100 Hz, IOUT = 400 mA | 58 | dB | ||||
| f = 10 kHz, IOUT = 400 mA | 37 | |||||||
| VN | Output noise voltage BW = 10 Hz to 100 kHz |
COUT = 10 μF, No CNR | 27 × VOUT | μVRMS | ||||
| COUT = 10 μF, CNR = 0.01 μF | 8.5 × VOUT | |||||||
| tSTR | Startup time | VOUT = 3 V, RL = 30 Ω, COUT = 1 μF, CNR = 0.01 μF | 600 | μs | ||||
| VEN(HI) | Enable high (enabled) | 1.7 | VIN | V | ||||
| VEN(LO) | Enable low (shutdown) | 0 | 0.5 | V | ||||
| IEN(HI) | Enable pin current (enabled) | VEN = 5.5 V | 0.02 | 0.1 | μA | |||
| TSD | Thermal shutdown temperature | Shutdown, temperature increasing | 160 | °C | ||||
| Reset, temperature decreasing | 140 | |||||||
| TA | Operating ambient temperature | -55 | 125 | °C | ||||