SGLS326D April 2006 – August 2025 TPS73601-EP , TPS73615-EP , TPS73618-EP , TPS73625-EP , TPS73630-EP , TPS73632-EP , TPS73633-EP
PRODUCTION DATA
The TPS736xx-EP belongs to a family of new-generation LDO regulators that use an NMOS pass transistor to achieve ultra-low-dropout performance, reverse current blockage, and freedom from output capacitor constraints. These features, combined with low noise and an enable input, make the TPS736xx-EP ideal for portable applications. This regulator family offers a wide selection of fixed-output voltage versions and an adjustable-output version. All versions have thermal and overcurrent protection, including foldback current limit.
Figure 7-1 shows the basic circuit connections for the fixed-voltage models. Figure 7-2 shows the connections for the adjustable-output version (TPS73601-EP). R1 and R2 can be calculated for any output voltage using the formula in Figure 7-2. Sample resistor values for common output voltages are shown in Figure 6-2. For the best accuracy, make the parallel combination of R1 and R2 approximately 19 kΩ.
Figure 7-1 Typical Application Circuit for Fixed-Voltage Versions
Figure 7-2 Typical Application Circuit for Adjustable-Voltage Versions