SLVSK53A October   2025  – December 2025 TPS7E82

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Typical Characteristics
  7. Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagrams
    3. 6.3 Feature Description
      1. 6.3.1 Enable (EN)
      2. 6.3.2 Dropout Voltage
      3. 6.3.3 Undervoltage Lockout
      4. 6.3.4 Thermal Shutdown
      5. 6.3.5 Foldback Current Limit
      6. 6.3.6 Power Limit
      7. 6.3.7 Output Pulldown
    4. 6.4 Device Functional Modes
      1. 6.4.1 Device Functional Mode Comparison
      2. 6.4.2 Normal Operation
      3. 6.4.3 Dropout Operation
      4. 6.4.4 Disabled
  8. Application and Implementation
    1. 7.1 Application Information
      1. 7.1.1 Adjustable Device Feedback Resistor Selection
      2. 7.1.2 Recommended Capacitor Types
      3. 7.1.3 Input and Output Capacitor Selection
      4. 7.1.4 Reverse Current
      5. 7.1.5 Feed-Forward Capacitor
      6. 7.1.6 Dropout Voltage
      7. 7.1.7 Estimating Junction Temperature
      8. 7.1.8 Power Dissipation (PD)
      9. 7.1.9 Power Dissipation Versus Ambient Temperature
    2. 7.2 Typical Application
      1. 7.2.1 Design Requirements
      2. 7.2.2 Choose Feedback Resistors
      3. 7.2.3 Power Supply Recommendations
      4. 7.2.4 Layout
        1. 7.2.4.1 Layout Guidelines
        2. 7.2.4.2 Layout Example
  9. Device and Documentation Support
    1. 8.1 Device Support
      1. 8.1.1 Development Support
      2. 8.1.2 Device Nomenclature
    2. 8.2 Documentation Support
      1. 8.2.1 Related Documentation
    3. 8.3 Receiving Notification of Documentation Updates
    4. 8.4 Support Resources
    5. 8.5 Trademarks
    6. 8.6 Electrostatic Discharge Caution
    7. 8.7 Glossary
  10. Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Power Dissipation (PD)

Circuit reliability requires proper consideration of the device power dissipation, location of the circuit on the printed circuit board (PCB), and correct sizing of the thermal plane. Verify the PCB area around the regulator has few or no other heat-generating devices that cause added thermal stress.

To first-order approximation, power dissipation in the regulator depends on the input-to-output voltage difference and load conditions. The following equation calculates power dissipation (PD).

Equation 11. PD = (VIN – VOUT) × IOUT
Note: Power dissipation is minimized, and thus greater efficiency achieved, by proper selection of the system voltage rails. Proper selection allows the minimum input-to-output voltage differential to be obtained. The low dropout of the device allows for maximum efficiency across a wide range of output voltages.

For devices with a thermal pad, the primary heat conduction path for the device package is through the thermal pad to the PCB. Solder the thermal pad to a copper pad area under the device. This pad area contains an array of plated vias that conduct heat to additional copper planes for increased heat dissipation.

The maximum power dissipation determines the maximum allowable ambient temperature (TA) for the device. Power dissipation and junction temperature are most often related by the RθJA of the combined PCB and device package and the TA. RθJA is the junction-to-ambient thermal resistance and TA is the temperature of the ambient air. The following equation describes this relationship.

Equation 12. TJ = TA + (RθJA × PD)

The following equation rearranges this relationship for output current.

Equation 13. IOUT = (TJ – TA) / [RθJA × (VIN – VOUT)]

Thermal resistance (RθJA) is highly dependent on the heat-spreading capability built into the particular PCB design. This resistance therefore varies according to the total copper area, copper weight, and location of the planes. The junction-to-ambient thermal resistance listed in the Thermal Information table is determined by the JEDEC standard PCB and copper-spreading area. RθJA is used as a relative measure of package thermal performance. For packages with thermal pad and a well-designed thermal layout, RθJA is actually the sum of the package's RθJCbot plus the thermal resistance contribution by the PCB copper. RθJCbot is the junction-to-case (bottom) thermal resistance, as given in the Thermal Information table.