Home Power management Linear & low-dropout (LDO) regulators
NEW

TPS7E82

ACTIVE

40V 300mA low-IQ (2.8µA) low-dropout (LDO) regulator

Product details

Rating Catalog Vin (max) (V) 40 Vin (min) (V) 3 Iout (max) (A) 0.3 Output options Adjustable Output, Fixed Output Vout (max) (V) 38 Vout (min) (V) 1.2 Fixed output options (V) 1.8, 3, 3.3, 5 Noise (µVrms) 650 PSRR at 100 KHz (dB) 45 Iq (typ) (mA) 0.0028 Features Enable, Over Current Protection, Over Temperature Protection Thermal resistance θJA (°C/W) 90.2, 190.9 Load capacitance (min) (µF) 22 Regulated outputs (#) 1 Accuracy (%) 1.2 Dropout voltage (Vdo) (typ) (mV) 460 Operating temperature range (°C) -40 to 150
Rating Catalog Vin (max) (V) 40 Vin (min) (V) 3 Iout (max) (A) 0.3 Output options Adjustable Output, Fixed Output Vout (max) (V) 38 Vout (min) (V) 1.2 Fixed output options (V) 1.8, 3, 3.3, 5 Noise (µVrms) 650 PSRR at 100 KHz (dB) 45 Iq (typ) (mA) 0.0028 Features Enable, Over Current Protection, Over Temperature Protection Thermal resistance θJA (°C/W) 90.2, 190.9 Load capacitance (min) (µF) 22 Regulated outputs (#) 1 Accuracy (%) 1.2 Dropout voltage (Vdo) (typ) (mV) 460 Operating temperature range (°C) -40 to 150
WSON (DRV) 6 4 mm² (2 mm × 2 mm) SOT-23 (DBV) 5 8.12 mm² (2.9 mm × 2.8 mm)
  • Input voltage range: 3.0V to 40V (42V max)
  • Available output voltage options:
    • Fixed: 1.8V to 12V
    • Adjustable: 1.2V to 38V
  • Output current: Up to 300mA
  • ±1.2% accuracy across line, load and temperature
  • Ultra-low IQ: 2.8µA at IOUT = 0mA
  • Stable with 4.7µF or larger ceramic capacitors
    • ESR range: 0Ω to 1Ω
  • Dropout voltage: 900mV (typical) at 300mA
  • High PSRR:
    • 70dB at 1kHz
    • 45dB at 100kHz
  • Over-current, over-power and over-temperature limiting
  • Package:
    • 5-pin SOT-23 (DBV) [RθJA: 190.9°C/W]
    • 6-pin WSON (DRV) [RθJA: 90.2°C/W]
  • Operating junction temperature: –40°C to +125°C
    • Extended range, M version: –40°C to +150°C
  • Input voltage range: 3.0V to 40V (42V max)
  • Available output voltage options:
    • Fixed: 1.8V to 12V
    • Adjustable: 1.2V to 38V
  • Output current: Up to 300mA
  • ±1.2% accuracy across line, load and temperature
  • Ultra-low IQ: 2.8µA at IOUT = 0mA
  • Stable with 4.7µF or larger ceramic capacitors
    • ESR range: 0Ω to 1Ω
  • Dropout voltage: 900mV (typical) at 300mA
  • High PSRR:
    • 70dB at 1kHz
    • 45dB at 100kHz
  • Over-current, over-power and over-temperature limiting
  • Package:
    • 5-pin SOT-23 (DBV) [RθJA: 190.9°C/W]
    • 6-pin WSON (DRV) [RθJA: 90.2°C/W]
  • Operating junction temperature: –40°C to +125°C
    • Extended range, M version: –40°C to +150°C

The TPS7E82 low-dropout (LDO) linear voltage regulator is a low quiescent current device and supports wide input voltage range from 3V to 40V. The wide output range is from 1.2V to 38V for the adjustable configuration, 1.8V to 12V for the fixed configuration, and a load current of up to 300mA is supported. With only a 2.8µA quiescent current at no-load, the device is designed to power microcontrollers and other low-power loads for battery-powered applications.

The TPS7E82 supports very tight DC accuracy of ±1.2% over line, load and temperature range. The device responds quickly to line and load transients. The low quiescent current (2.8µA typically) during regulation and controlled IQ even in dropout operation (12µA typically in no-load dropout) makes this device designed for battery-powered or always-on systems that require very little idle-state power dissipation.

The TPS7E82 supports a low dropout of typically 900mV at 300mA of load current. The device has built-in protection mechanism for over-current, over-temperature and over-power delivery for reliable operation of the LDO. The TPS7E82 is stable with an output capacitor range of 4.7µF to 100µF.

The TPS7E82 low-dropout (LDO) linear voltage regulator is a low quiescent current device and supports wide input voltage range from 3V to 40V. The wide output range is from 1.2V to 38V for the adjustable configuration, 1.8V to 12V for the fixed configuration, and a load current of up to 300mA is supported. With only a 2.8µA quiescent current at no-load, the device is designed to power microcontrollers and other low-power loads for battery-powered applications.

The TPS7E82 supports very tight DC accuracy of ±1.2% over line, load and temperature range. The device responds quickly to line and load transients. The low quiescent current (2.8µA typically) during regulation and controlled IQ even in dropout operation (12µA typically in no-load dropout) makes this device designed for battery-powered or always-on systems that require very little idle-state power dissipation.

The TPS7E82 supports a low dropout of typically 900mV at 300mA of load current. The device has built-in protection mechanism for over-current, over-temperature and over-power delivery for reliable operation of the LDO. The TPS7E82 is stable with an output capacitor range of 4.7µF to 100µF.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TPS7E82 300mA, 40V , Ultra-Low IQ Low-Dropout Regulator datasheet (Rev. B) PDF | HTML Apr 27, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

MULTIPKGLDOEVM-823 — Universal LDO linear voltage regulator evaluation module for DBV, DRB, DRV and DQN packages

The MULTIPKGLDOEVM-823 evaluation module (EVM) helps you evaluate the operation and performance of several common packages of linear regulators for possible use in circuit applications. This particular EVM configuration has a DRB, DRV, DQN and DBV footprint for you to solder and (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
WSON (DRV) 6 Ultra Librarian
SOT-23 (DBV) 5 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos