SLVSCJ5B December 2015 – June 2020 TPS7H3301-SP
PRODUCTION DATA.
REFERENCE DESIGNATOR | DESCRIPTION | SPECIFICATION | PART NUMBER | MANUFACTURER |
---|---|---|---|---|
R1 | Resistor | 392 Ω | CRCW0603392RFKEA | |
R3 | 100 kΩ | CRCW0603100KJNEA | ||
C3, C5, C6, C7 | Capacitor | 150 µF, 10 V | T530D157M010ATE005 | Kemet |
C2 | 1000 pF | GRM188R71H102KA01D | MuRata | |
C1 | 0.1 µF | 08053C104KAT2A | AVX | |
C4, C8, C9, C10, C11 | 4.7 µF, 10 V | 1210ZC475KAT2A | Murata | |
C12 | 10 µF, 10 V | GRM21BR71A106KE51L | Murata |