SLVSGX6B February 2023 – December 2023 TPS7H3302-SEP , TPS7H3302-SP
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
REFERENCE DESIGNATOR | DESCRIPTION | SPECIFICATION | PART NUMBER | MANUFACTURER |
---|---|---|---|---|
R1, R5 | Resistor | 20 kΩ | RC0603JR-0720KL | Yageo |
R2 | 392 Ω | RC0603FR-07392RL | Yageo | |
C1, C4, C5, C6, C11, C12, | Capacitor | 10 µF, 16 V | GCM31CR71C106KA64K | Murata |
C2 | 1000 pF, 10 V | CC0603KRX7R7BB102 | Yageo | |
C7, C8, C9, C18 | 4.7 µF, 10 V | 1210ZC475KAT2A | AVX | |
C10 | 1000 pF, 100 V | 06031C102KAT2A | AVX | |
C13, C15, C16, C17 | 150 µF, 10 V | T530D157M010ATE005 | Kemet | |
C14 | 2.2 µF, 25 V | 08053C225KAT2A | AVX |