SNVSCU9B May 2025 – April 2026 TPS7H4012-SEP , TPS7H4012-SP , TPS7H4013-SEP , TPS7H4013-SP
PRODMIX
Refer to the PDF data sheet for device specific package drawings
| GENERIC PART NUMBER | RADIATION RATING(1) | GRADE(2) | PACKAGE | ORDERABLE PART NUMBER |
|---|---|---|---|---|
| TPS7H4012-SP | TID of 100krad(Si) RLAT, DSEE free to 75MeV-cm2/mg | QMLV-RHA | 20-pin CFP HLC | 5962R2122105VZC(4) |
| QMLP-RHA | 44-pin HTSSOP DDW | 5962R2122103PYE | ||
| None | Engineering model(3) | 20-pin CFP HLC | TPS7H4012HLC/EM(4) | |
| TPS7H4012-SEP | TID of 50krad(Si) RLAT, DSEE free to 43MeV-cm2/mg | Space Enhanced Plastic | 44-pin HTSSOP DDW | TPS7H4012MDDWTSEP |
| TPS7H4013-SP | TID of 100krad(Si) RLAT, DSEE free to 75MeV-cm2/mg | QMLV-RHA | 20-pin CFP HLC | 5962R2122106VZC(4) |
| QMLP-RHA | 44-pin HTSSOP DDW | 5962R2122104PYE | ||
| None | Engineering model(3) | 20-pin CFP HLC | TPS7H4013HLC/EM(4) | |
| TPS7H4013-SEP | TID of 50krad(Si) RLAT, DSEE free to 43MeV-cm2/mg | Space Enhanced Plastic | 44-pin HTSSOP DDW | TPS7H4013MDDWTSEP |
| SN0020HLC | N/A | Mechanical "dummy" package (no die) | 20-pin CFP HLC | SN0020HLC(4) |