SLVSBF8C March   2013  – May 2015 TPS82692 , TPS82693 , TPS826951 , TPS82697 , TPS82698

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
    1.     Device Images
      1.      Simplified Schematic
      2.      Efficiency vs Output Current
  4. Revision History
  5. Device Comparison
  6. Pin Configuration and Functions
    1.     Pin Functions
  7. Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics
    6. 7.6 Typical Characteristics
  8. Parameter Measurement Information
  9. Detailed Description
    1. 9.1 Overview
    2. 9.2 Functional Block Diagram
    3. 9.3 Feature Description
      1. 9.3.1 Power-Save Mode
      2. 9.3.2 Mode Selection
      3. 9.3.3 Soft Start
    4. 9.4 Device Functional Modes
      1. 9.4.1 Low Dropout, 100% Duty Cycle Operation
      2. 9.4.2 Enable
  10. 10Application and Implementation
    1. 10.1 Application Information
    2. 10.2 Typical Application
      1. 10.2.1 Input Capacitor Selection
      2. 10.2.2 Output Capacitor Selection
  11. 11Power Supply Recommendations
  12. 12Layout
    1. 12.1 Layout Guidelines
    2. 12.2 Layout Example
    3. 12.3 Surface Mount Information
    4. 12.4 Thermal And Reliability Information
    5. 12.5 Package Summary
      1.      SIP Package
    6. 12.6 MicroSIP
  13. 13Device and Documentation Support
    1. 13.1 Documentation Support
      1. 13.1.1 Related Documentation
    2. 13.2 Related Links
    3. 13.3 Trademarks
    4. 13.4 Electrostatic Discharge Caution
    5. 13.5 Glossary
  14. 14Mechanical, Packaging, and Orderable Information
    1. 14.1 Tape and Reel Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)
MIN MAX UNIT
Input Voltage Voltage at VIN(2)(3), SW(3) –0.3 6 V
Voltage at VOUT(3) –0.3 3.6 V
Voltage at EN, MODE (3) –0.3 VIN + 0.3 V
Peak output current, IO(4) TPS82692, TPS82693, TPS826951, TPS82697, TPS62698 800(4) mA
Power dissipation Internally limited
Operating temperature range, TA(5) –40 85 °C
Maximum internal operating temperature, TINT(max) 125 °C
Storage temperature, Tstg –55 125
Stresses beyond those listed under absolute maximum ratings may cause permanent damage to the device. These are stress ratings only and functional operation of the device at these or any other conditions beyond those indicated under recommended operating conditions is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
Operation above 4.8 V input voltage is not recommended over an extended period of time.
All voltage values are with respect to network ground terminal.
Limit to 50% Duty Cycle over Lifetime.
In applications where high power dissipation and/or poor package thermal resistance is present, the maximum ambient temperature may have to be derated. Maximum ambient temperature (TA(max)) is dependent on the maximum operating junction temperature (TJ(max)), the maximum power dissipation of the device in the application (PD(max)), and the junction-to-ambient thermal resistance of the part/package in the application (θJA), as given by the following equation: TA(max)= TJ(max)–(θJA X PD(max)). To achieve optimum performance, it is recommended to operate the device with a maximum junction temperature of 105°C.