SNVSBY8 March 2021 TPS92391
PRODUCTION DATA
If the die temperature of TPS92391 reaches the thermal shutdown threshold TSD, the boost, power-line FET, and LED outputs on TPS92391 shuts down to protect the device from damage. Fault status bit TSD_STATUS bit will be set, and the INT pin will be triggered. The device restarts the power-line FET, the boost, and LED outputs when temperature drops by TSD_HYS amount.