Home Power management LED drivers Backlight LED drivers

TPS92391

ACTIVE

Boost/SEPIC high dimming performance LED driver with six 200-mA channels

Product details

Number of channels 6 Vin (min) (V) 3 Vin (max) (V) 48 Vout (min) (V) 1 Switching frequency (max) (kHz) 2200 LED current per channel (mA) 200 Topology Boost, Current Sink Features Adjustable Switch Frequency, Analog Dimming, Analog/PWM mixed dimming, Enable/Shutdown, Fault Detection, I2C control, OVP, PWM control, Programmable output current, Soft Start, Thermal shutdown Operating temperature range (°C) -40 to 125 Rating Catalog
Number of channels 6 Vin (min) (V) 3 Vin (max) (V) 48 Vout (min) (V) 1 Switching frequency (max) (kHz) 2200 LED current per channel (mA) 200 Topology Boost, Current Sink Features Adjustable Switch Frequency, Analog Dimming, Analog/PWM mixed dimming, Enable/Shutdown, Fault Detection, I2C control, OVP, PWM control, Programmable output current, Soft Start, Thermal shutdown Operating temperature range (°C) -40 to 125 Rating Catalog
VQFN (RHB) 32 25 mm² (5 mm × 5 mm)
  • Input voltage operating range 3 V to 48 V
  • Six high-precision current sinks
    • Up to 200-mA DC current for each current sink
    • Current matching 1% (typical)
    • Dimming ratio 32 000:1 using 152-Hz LED output PWM frequency
    • Up to 16-bit LED dimming resolution with I2C, or PWM input
    • 8 Configurable LED strings configuration
  • Auto-phase shift PWM dimming
  • 12-bit Analog dimming
  • Switching frequency 100 kHz to 2.2 MHz
  • Boost spread spectrum for reduced EMI
  • Boost sync input to set boost switching frequency from an external clock
  • Up to 48-V VOUT boost or SEPIC DC/DC controller
    • Switching frequency 100 kHz to 2.2 MHz
    • Boost spread spectrum for reduced EMI
    • Boost sync input to set boost switching frequency from an external clock
  • Extensive fault diagnostics
  • Input voltage operating range 3 V to 48 V
  • Six high-precision current sinks
    • Up to 200-mA DC current for each current sink
    • Current matching 1% (typical)
    • Dimming ratio 32 000:1 using 152-Hz LED output PWM frequency
    • Up to 16-bit LED dimming resolution with I2C, or PWM input
    • 8 Configurable LED strings configuration
  • Auto-phase shift PWM dimming
  • 12-bit Analog dimming
  • Switching frequency 100 kHz to 2.2 MHz
  • Boost spread spectrum for reduced EMI
  • Boost sync input to set boost switching frequency from an external clock
  • Up to 48-V VOUT boost or SEPIC DC/DC controller
    • Switching frequency 100 kHz to 2.2 MHz
    • Boost spread spectrum for reduced EMI
    • Boost sync input to set boost switching frequency from an external clock
  • Extensive fault diagnostics

The TPS92391 is an automotive high-efficiency LED driver with boost controller. The Six high-precision current sinks support phase shifting that is automatically adjusted based on the number of channels in use. LED brightness can be controlled globally through the I²C interface or PWM input.

The boost controller has adaptive output voltage control based on the headroom voltages of the LED current sinks. This feature minimizes the power consumption by adjusting the boost voltage to the lowest sufficient level in all conditions. A wide-range adjustable frequency allows the TPS92391 to avoid disturbance for AM radio band.

The TPS92391 supports built-in hybrid PWM dimming and analog current dimming, which reduces EMI, extends the LED lifetime, and increases the total optical efficiency.

The TPS92391 is an automotive high-efficiency LED driver with boost controller. The Six high-precision current sinks support phase shifting that is automatically adjusted based on the number of channels in use. LED brightness can be controlled globally through the I²C interface or PWM input.

The boost controller has adaptive output voltage control based on the headroom voltages of the LED current sinks. This feature minimizes the power consumption by adjusting the boost voltage to the lowest sufficient level in all conditions. A wide-range adjustable frequency allows the TPS92391 to avoid disturbance for AM radio band.

The TPS92391 supports built-in hybrid PWM dimming and analog current dimming, which reduces EMI, extends the LED lifetime, and increases the total optical efficiency.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
TPS92390 ACTIVE Boost/SEPIC high dimming performance LED driver with four 200-mA channels TPS92391 and TPS92390 are hardware compatible

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TPS92391 Boost/SEPIC High Dimming Performance LED Driver with Six 200-mA Channels datasheet PDF | HTML Mar 11, 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LP8866EVM — LP8866-Q1 6-channel automotive display LED driver evaluation module

The LP8866EVM helps designers to evaluate the characteristics, operation, and performance of the LP8866(S)-Q1 device, a 6-channel high-efficiency LED driver for automotive display LED backlighting. The LP8866(S)-Q1 device integrates a boost or SEPIC controller and six high-precision current sinks. (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
VQFN (RHB) 32 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos