SLUSDN3 October   2020 TPS92663A-Q1

PRODUCTION DATA  

  1. 1Features
  2. 2Applications
  3. 3Description
  4. 4Revision History
  5. 5Device and Documentation Support
    1. 5.1 Receiving Notification of Documentation Updates
    2. 5.2 Support Resources
    3. 5.3 Trademarks
    4. 5.4 Electrostatic Discharge Caution
    5. 5.5 Glossary
  6. 6Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Features

  • AEC-Q100 qualified for automotive applications
    • Device temperature grade 1: –40°C to 125°C TA
    • Device HBM classification level: H1C
    • Device CDM classification level: C5
  • Input voltage range: 4.5 V to 60 V
  • Six integrated bypass switches
    • Two sub-strings of three series switches
    • 20-V (maximum) across switch
    • 62-V (maximum) switch to GND
  • Multi-drop UART communication interface
    • Up to 16 addressable devices
    • Integrates on same bus with TPS92662A-Q1
  • Compatible with CAN physical layer
    • Minimum number of wires in cable harness
  • 8-bit ADC with two MUX inputs
  • Crystal oscillator driver
  • Programmable 10-bit PWM dimming
    • Individual phase shift and pulse width
    • Device-to-device synchronization
  • LED open and short detection and protection