Home Power management LED drivers Automotive LED drivers

TPS92663A-Q1

ACTIVE

TPS92663A-Q1

ACTIVE

Product details

Number of channels 6 Topology Floating Switch Rating Automotive TI functional safety category Functional Safety-Capable Operating temperature range (°C) -40 to 125 Vin (min) (V) 4.5 Vin (max) (V) 60 Vout (min) (V) 0 Vout (max) (V) 62 Features Fault Detection, Fault Diagnostic, Hybrid Dimming/Phase Shift, Integrated Switch, LED Open Detection, LED Shorted Detection, Precision Dimming Control, Synchronization Pin, Temperature Compensation
Number of channels 6 Topology Floating Switch Rating Automotive TI functional safety category Functional Safety-Capable Operating temperature range (°C) -40 to 125 Vin (min) (V) 4.5 Vin (max) (V) 60 Vout (min) (V) 0 Vout (max) (V) 62 Features Fault Detection, Fault Diagnostic, Hybrid Dimming/Phase Shift, Integrated Switch, LED Open Detection, LED Shorted Detection, Precision Dimming Control, Synchronization Pin, Temperature Compensation
HTSSOP (PWP) 24 49.92 mm² (7.8 mm × 6.4 mm)
  • AEC-Q100 qualified for automotive applications
    • Device temperature grade 1: –40°C to 125°C TA
    • Device HBM classification level: H1C
    • Device CDM classification level: C5
  • Input voltage range: 4.5 V to 60 V
  • Six integrated bypass switches
    • Two sub-strings of three series switches
    • 20-V (maximum) across switch
    • 62-V (maximum) switch to GND
  • Multi-drop UART communication interface
    • Up to 16 addressable devices
    • Integrates on same bus with TPS92662A-Q1
  • Compatible with CAN physical layer
    • Minimum number of wires in cable harness
  • 8-bit ADC with two MUX inputs
  • Crystal oscillator driver
  • Programmable 10-bit PWM dimming
    • Individual phase shift and pulse width
    • Device-to-device synchronization
  • LED open and short detection and protection
  • AEC-Q100 qualified for automotive applications
    • Device temperature grade 1: –40°C to 125°C TA
    • Device HBM classification level: H1C
    • Device CDM classification level: C5
  • Input voltage range: 4.5 V to 60 V
  • Six integrated bypass switches
    • Two sub-strings of three series switches
    • 20-V (maximum) across switch
    • 62-V (maximum) switch to GND
  • Multi-drop UART communication interface
    • Up to 16 addressable devices
    • Integrates on same bus with TPS92662A-Q1
  • Compatible with CAN physical layer
    • Minimum number of wires in cable harness
  • 8-bit ADC with two MUX inputs
  • Crystal oscillator driver
  • Programmable 10-bit PWM dimming
    • Individual phase shift and pulse width
    • Device-to-device synchronization
  • LED open and short detection and protection

The TPS92663A-Q1 LED matrix manager device enables fully dynamic adaptive lighting solutions by providing individual pixel-level LED control.

The device includes two sub-strings of three series-connected integrated switches for bypassing individual LEDs. The individual sub-strings allow the device to accept either single or multiple current sources. It also allows a parallel connection of two switches to bypass high-current LEDs.

A primary microcontroller controls and manages the TPS92663A-Q1 devices via a multi-drop universal asynchronous receiver transmitter (UART) serial interface. The serial interface supports the use of CAN transceivers for a more robust physical layer. An application may use the TPS92663A-Q1 device and the TPS92662A-Q1 device on the same bus.

An on-device, 8-bit ADC with two multiplexed inputs can be used for system temperature compensation and used to measure a binning value which allows for LED binning and coding.

The internal charge pump rail supplies the gate drive voltage for the LED bypass switches. The low on-resistance (RDS(on)) of the bypass switch minimizes conduction loss and power dissipation.

The phase shift and pulse width for each individual LED in the string are programmable. The device uses an internal register to adjust the PWM frequency. Multiple devices can be synchronized. The switch transitions during PWM dimming operation have a programmable slew rate to mitigate EMI concerns. The device features open LED protection with programmable threshold. The serial interface reports open LED or short LED faults.

The TPS92663A-Q1 LED matrix manager device enables fully dynamic adaptive lighting solutions by providing individual pixel-level LED control.

The device includes two sub-strings of three series-connected integrated switches for bypassing individual LEDs. The individual sub-strings allow the device to accept either single or multiple current sources. It also allows a parallel connection of two switches to bypass high-current LEDs.

A primary microcontroller controls and manages the TPS92663A-Q1 devices via a multi-drop universal asynchronous receiver transmitter (UART) serial interface. The serial interface supports the use of CAN transceivers for a more robust physical layer. An application may use the TPS92663A-Q1 device and the TPS92662A-Q1 device on the same bus.

An on-device, 8-bit ADC with two multiplexed inputs can be used for system temperature compensation and used to measure a binning value which allows for LED binning and coding.

The internal charge pump rail supplies the gate drive voltage for the LED bypass switches. The low on-resistance (RDS(on)) of the bypass switch minimizes conduction loss and power dissipation.

The phase shift and pulse width for each individual LED in the string are programmable. The device uses an internal register to adjust the PWM frequency. Multiple devices can be synchronized. The switch transitions during PWM dimming operation have a programmable slew rate to mitigate EMI concerns. The device features open LED protection with programmable threshold. The serial interface reports open LED or short LED faults.

Download View video with transcript Video

Request more information

The full data sheet, user's guide, GUI and other information are available. Request now

The TPS92663A-Q1 functional safety FIT Rate, FMD and Pin FMA report is available. Request now

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
TPS92664-Q1 ACTIVE 16-channel low noise LED matrix manager with internal clock and EEPROM 16-channel EMI-optimized matrix manager option.
TPS92662A-Q1 ACTIVE 12-Channel high-brightness LED matrix manager for automotive headlight systems 4x3 (12-channel) 1.5-A matrix manager with improved EMI performance
TPS92665-Q1 ACTIVE 16-channel low noise LED matrix manager with internal clock 16-channel EMI-optimized matrix manager with internal oscillator
Similar functionality to the compared device.
TPS92667-Q1 ACTIVE Automotive low-noise 16-channel LED matrix manager with advanced diagnostics 16-channel EMI-optimized matrix manager

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet TPS92663A-Q1 High-brightness LED Matrix Manager for Automotive Headlight Systems datasheet PDF | HTML Oct 22, 2020
Application note Automotive Front Headlight Selection Guide PDF | HTML Apr 16, 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS92663AEVM6-128 — TPS92663A-Q1 automotive LED driver evaluation module.

The TPS92663AEVM6-128 consists of 63 invidividually controllable LEDs configured into a six channel application.  This evaluation module  shows the versatility and configurability of the TPS92663A-Q1 and TPS92662A-Q1 LED Matrix Manager Devices.  Using the companion control PCB, (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 24 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos