SNVSCB7A november 2022 – april 2023 TPSF12C1-Q1
PRODUCTION DATA
The INJ node interfaces to a power line using a Y-rated capacitor, designated as CINJ in Figure 9-2. Choose a Y2-rated inject capacitor of 4.7 nF, 300 VAC in this design to accommodate an AC voltage swing at INJ with at least a 2.5-V margin of headroom from the positive and negative supply rails. The INJ pin biases at half the VDD supply voltage. Assuming a 12-V supply rail and allowing 2.5 V of upper and lower headroom, this implies that a swing of ±3.5 V is available around the DC operating midpoint.